IESNA:LM-63-2002
[TEST]P953375
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34444
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3773.4 4121.4 4499.9 4901.9 5249.9 5541.4 5762.4 5891.7 5912.9 5849.4
5783.5 5778.8 5818.8 5905.8 6110.3 6620.5 7887.7 9789.7 11484.8 12787.3
13788.8 14733.9 15587.4 16389.1 16927.5 16151.6 13074.1 9145.5 6324.3 4253
1793.8 569 270.4 117.6 37.6 0 0
3773.4 4128.4 4528.1 4916 5266.3 5557.9 5793 5922.3 5941.1 5884.6
5811.8 5809.4 5840 5929.3 6138.6 6538.2 7629.1 9484.1 11374.3 12723.8
13765.3 14813.9 15615.6 16400.8 16981.5 16480.8 13631.3 9733.3 6627.6 4410.5
1909 618.3 315 138.7 49.4 0 0
3773.4 4123.7 4511.6 4885.5 5219.3 5496.7 5710.7 5844.7 5858.8 5809.4
5755.3 5745.9 5778.8 5868.2 6068 6441.8 7328.2 8999.8 10880.6 12342.9
13424.4 14562.3 15641.4 16631.2 17468.2 17708 15789.6 12286.5 8289.8 5383.9
2492.1 982.7 552.5 305.6 141.1 47 0
3773.4 4095.5 4455.2 4812.6 5113.5 5369.8 5574.3 5680.1 5715.4 5694.2
5654.2 5649.5 5677.8 5720.1 5837.6 6075.1 6479.5 7410.5 8999.8 10824.2
12446.4 13953.4 15491 16939.2 18324 19405.5 20136.6 20195.4 18930.5 15018.4
8440.2 3021.1 1213.1 648.9 298.6 68.2 0
3773.4 4048.5 4365.9 4692.7 4977.1 5219.3 5412.1 5541.4 5600.2 5614.3
5611.9 5626 5666 5703.6 5778.8 5950.5 6251.4 6705.2 7553.9 8988
10861.8 12862.5 14875 16969.8 18697.8 20329.4 21930.5 23719.6 25113.8 24088.7
19057.5 10497.4 4130.8 1847.9 780.5 79.9 0
3773.4 4022.6 4302.4 4584.5 4843.1 5080.6 5273.4 5423.8 5506.1 5564.9
5607.2 5675.4 5778.8 5861.1 5938.7 6061 6321.9 6740.4 7379.9 8162.8
9317.2 10828.9 12549.8 14397.7 16304.4 18418 20778.5 23550.3 27368.4 29637.2
27114.5 20381.1 11085.1 3954.4 982.7 56.4 0
3773.4 4008.5 4283.6 4568.1 4819.6 5057.1 5261.6 5409.7 5499.1 5555.5
5614.3 5682.5 5781.2 5868.2 5959.9 6096.2 6350.1 6761.6 7405.8 8235.7
9343 10824.2 12505.2 14315.5 16259.8 18396.9 20809 23726.7 27363.7 29500.8
26745.4 19990.9 11031.1 4034.4 971 63.5 0
3773.4 3961.5 4187.2 4434.1 4671.5 4901.9 5108.8 5282.8 5407.4 5503.8
5604.9 5727.1 5861.1 5974 6084.5 6242 6495.9 6888.5 7471.6 8266.2
9277.2 10513.8 11997.3 13706.5 15639.1 17813.8 20188.3 22753.3 25903.7 28311.2
25019.7 15625 7088.4 2412.2 573.7 49.4 0
3773.4 3930.9 4100.2 4295.3 4506.9 4720.9 4932.5 5118.2 5287.5 5435.6
5590.8 5738.9 5879.9 6004.5 6145.6 6350.1 6644 7097.8 7779.6 8710.6
9942.5 11411.9 13116.4 14978.5 16873.4 18867.1 20914.8 23089.5 25252.5 25981.3
23084.8 15472.2 6655.8 1996 804.1 223.3 0
3773.4 3876.9 3999.1 4140.2 4316.5 4509.3 4697.4 4892.5 5071.2 5252.2
5435.6 5602.5 5743.6 5894 6053.9 6244.4 6540.6 7015.5 7749 8818.7
10210.6 11816.3 13534.9 15277 17012.1 18754.2 20548.1 22266.7 23049.6 21556.7
16974.5 8515.5 2299.3 872.2 474.9 131.7 0
3773.4 3820.4 3881.6 3980.3 4112 4255.4 4427 4593.9 4775 4944.2
5141.7 5332.2 5520.2 5717.7 5922.3 6166.8 6503 7024.9 7810.1 8983.3
10523.2 12350 14113.3 15632 16946.3 18190 19200.9 19440.7 18218.2 14884.4
9286.6 3394.9 681.8 209.2 72.9 25.9 0
3773.4 3792.2 3818.1 3893.3 4001.5 4121.4 4264.8 4412.9 4572.8 4744.4
4927.8 5115.9 5322.7 5534.3 5769.4 6051.6 6420.7 6963.8 7725.5 8769.4
10168.2 11790.4 13278.7 14205 14630.5 14708.1 14393 13396.2 11569.5 8870.5
5221.7 1777.4 404.4 115.2 32.9 14.1 0
3773.4 3754.6 3757 3796.9 3869.8 3959.1 4067.3 4182.5 4297.7 4405.8
4525.7 4636.2 4765.6 4890.2 5026.5 5191.1 5433.2 5814.1 6416 7292.9
8419.1 9561.7 10349.3 10459.8 9829.7 8658.9 6984.9 4904.3 2795.4 1279
547.8 206.9 77.6 30.6 14.1 2.4 0
3773.4 3688.8 3639.4 3611.2 3587.7 3545.4 3472.5 3357.3 3204.5 3023.4
2816.5 2597.9 2379.2 2184.1 2033.6 1923.1 1843.2 1812.6 1970.2 2334.6
2739 3070.5 3051.6 2515.6 1763.3 1175.5 813.5 566.6 378.5 235.1
148.1 94 47 18.8 4.7 0 0
3773.4 3627.6 3514.8 3373.7 3171.5 2920 2623.8 2292.3 1939.6 1594
1342.4 1210.8 1182.6 1194.3 1234.3 1269.6 1297.8 1300.1 1269.6 1206.1
1135.6 1065 989.8 907.5 799.4 665.3 519.6 373.8 279.8 204.5
131.7 77.6 30.6 11.8 4.7 0 0
3773.4 3573.6 3371.4 3101 2729.6 2322.8 1897.3 1521.1 1304.8 1231.9
1194.3 1161.4 1135.6 1109.7 1095.6 1086.2 1074.4 1048.6 992.1 909.9
827.6 745.3 665.3 573.7 482 402 343.3 291.5 230.4 157.5
79.9 40 18.8 7.1 0 0 0
3773.4 3519.5 3235 2802.4 2322.8 1836.2 1452.9 1307.2 1264.9 1229.6
1194.3 1159.1 1123.8 1088.5 1036.8 978 909.9 829.9 742.9 658.3
578.4 507.8 451.4 406.7 364.4 324.4 282.1 223.3 152.8 103.4
68.2 37.6 16.5 7.1 0 0 0
3773.4 3486.6 3098.7 2593.2 2024.2 1544.6 1349.5 1309.5 1271.9 1231.9
1199 1159.1 1116.7 1065 999.2 916.9 827.6 735.9 639.5 545.4
467.9 418.5 383.2 350.3 315 279.8 239.8 190.4 150.5 119.9
87 56.4 18.8 2.4 0 0 0
3773.4 3439.6 2967 2367.5 1779.7 1431.8 1354.2 1316.6 1279 1239
1203.7 1166.1 1121.4 1060.3 978 891 785.2 679.4 564.2 482
427.9 395 369.1 340.9 310.3 272.7 225.7 185.7 155.2 122.3
89.3 56.4 16.5 0 0 0 0
3773.4 3434.9 2924.7 2280.5 1685.7 1417.7 1368.3 1328.3 1288.4 1250.8
1213.1 1170.8 1126.1 1060.3 980.4 874.6 754.7 634.8 536 460.8
413.8 383.2 355 324.4 289.2 244.5 195.1 162.2 131.7 101.1
68.2 37.6 9.4 0 0 0 0
3773.4 3434.9 2894.1 2233.5 1645.7 1417.7 1377.7 1337.7 1293.1 1250.8
1213.1 1173.2 1128.5 1069.7 994.5 891 764.1 637.1 529 449
402 373.8 345.6 312.7 272.7 216.3 166.9 138.7 112.8 84.6
54.1 21.2 2.4 0 0 0 0
3773.4 3446.6 2908.2 2240.5 1645.7 1417.7 1377.7 1337.7 1295.4 1255.5
1215.5 1175.5 1133.2 1076.8 1001.5 886.3 759.4 627.7 519.6 442
399.7 371.5 340.9 310.3 268 202.2 157.5 131.7 103.4 75.2
47 16.5 0 0 0 0 0
